Eaton 5L UPS, Tower, 1200VA, 600W, IEC C14 input, Outputs: (4) Universal, 230V, AVR
| Product Name |
Eaton 5L UPS
|
| Catalog Number |
5L1200UNI
|
| Product Length/Depth |
139 mm
|
| Product Height |
191 mm
|
| Product Width |
359 mm
|
| Product Weight |
8.9 kg
|
| Certifications |
EN 62040-2
EN 61000-4 |
| Topology |
Line-interactive
|
| Form factor |
Tower
|
| VA rating |
1200 VA
|
| Receptacle |
(4) Universal
|
| Voltage |
230V
|
| Communication |
1 USB port
|
| User interface |
LED
|
| Noise level |
<40 dB at 1 meter
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Input voltage range |
160-290 V
|
| Output frequency |
Auto sensing, 50 Hz default
|