Knowledge Search
Download document () of 20
We make what matters work

Standard 22mm M22 pushbuttons

Enhance the reliability, ergonomics, and flexibility of your machinery and systems with Eaton's RMQ-Titan™ Standard 22mm M22 pushbuttons. These pushbuttons, designed for integration into control panels, suspended panels, or control cabinets, offer an optimal solution for machine and panel construction.

Compatible contact and LED elements
Full range of accessories
1 to 12 holes enclosures available

Core features

  • Degree of protection: IP65/IP66/IP69K
  • Modular and flexible
  • Many functions available
  • Suitable for global use thanks to UL/CSA, IEC, CCC approvals
  • Plastic construction with silver, black and metal bezel options

The M22 RMQ-Titan pilot devices are available as

eaton-rmq-titan-m22-pushbutton
  • Indicator lights
  • Double actuator pushbuttons
  • Illuminated pushbuttons
  • Mushroom pushbuttons
  • Selector switch
  • Key operated buttons
  • 4-way pushbuttons
  • Potentiometers and Joysticks
  • Acoustic devices 
  • Control stop/emergency stop

Watch our tutorial videos to find out:

  • How to convert a M22 Pushbutton from maintained to momentary
  • How to assemble a M22 Pushbuttons
  • The advantages of our Multicolour indicating light M22-FLED-RGB 

    Easy configuration. Flexible inscription.

    The configurator will help you select and combine the various pilot devices of the RMQ family. Thanks to the integrated label editor, it is possible to individually adapt the RMQ pilot devices flexibly, quickly, and at low cost. The label editor supports the creation of customer- and project-specific inscriptions.
    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close