Eaton 9E UPS, 1000 VA, 800 W, Input: C14, Output: (4) C13, Tower
| Product Name |
Eaton 9E UPS
|
| Catalog Number |
9E1000I
|
| UPC |
786689166564
|
| Product Length/Depth |
356 mm
|
| Product Height |
228 mm
|
| Product Width |
144 mm
|
| Product Weight |
22.1 kg
|
| Compliances |
CE Marked
TUV |
| Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 CE EAC |
| Construction type |
Free standing model
|
| Package contents |
|
| Phase (output) |
1
|
| Internal bypass |
Yes
|
| Auto shutdown function |
Yes
|
| Color |
Black
|
| Efficiency at max. load |
94
|
| Rack mounting kit |
No
|
| Phase (input) |
1
|
| Hot swap power |
No
|
| Battery type |
Sealed, lead-acid
|
| Runtime graph | |
| Battery replacement |
Replacable batteries
|
| Battery quantity |
2
|
| Battery management |
|
| Battery rating |
12 V / 9 Ah
|
| Extended battery capability |
Yes
|
| Includes network card |
No
|
| Communication |
|
| Ethernet interface |
No
|
| User interface |
LCD Display
|
| Potential free switch contact |
No
|
| Expansion slots |
One slot for optional communication card
|
| Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
| Type of interface |
Other
|
| Input connection |
C14
|
| Input nominal voltage |
230V default (220/230/240V)
|
| Nominal frequency |
50/60 Hz
|
| Input power factor |
>.99
|
| Input voltage range |
176-300 V (100 V-300 V with derating)
|
| Input frequency range |
40-70 Hz
|
| Receptacle |
(4) C13
|
| Voltage |
230V
|
| Wattage |
800 W
|
| Output power factor |
0.8
|
| Output voltage range |
220/230/240 V +/- 2%
|
| Output waveform |
Sine wave
|
| Output nominal voltage |
230V default (220/230/240V)
|
| Voltage distortion output (linear load) - max |
3
|
| Feed type |
1
|
| Topology |
Online/Double-conversion
|
| VA rating |
1000 VA
|
| Altitude |
3000 m
|
| Noise level |
<37 dB at 1 meter
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Relative humidity |
0-95% non-condensing
|