Protuding front mount receptacle, IP68, size 0, 5 female contacts; JBXHD0G05FSSDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXHD0G05FSSDSR
|
Product Length/Depth |
22 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
11.48 g
|
Compliances |
UL 1977
|