Download document () of 20
To be discontinued
EV charging

Green Motion Home

Eaton Green Motion Home is an AC electric vehicle charger specifically designed for indoor and outdoor use in private parking facilities for single homes. This electric vehicle charging station provides multiple benefits:

  • Safe EV charging based on a proven EV charging technology
  • Convenient charging suited to all types of private electric vehicles
POWER RANGE
3.7 kW, 7.4 kW, 11 kW and 22 kW
TOPOLOGY
Type 2 cable or socket
MOUNTING OPTION
Wall- or floor-mount

Customizable EV charger suited to all types of applications in homes

Green Motion Home has been designed for indoor or outdoor use and can be customizable with a wide range of options. The AC EV charger meets the charging specifications of all types of electric vehicles using Mode 3 charging and features a Type 2 connector. It can be wall- or floor-mounted, with a socket or an integrated cable with plug.

A future proof EV charging

The maximum output power of the Green Motion Home can be adjusted if required, this will allow the user to match the output power of the Green Motion Home to the on-board charger in their new car without any expensive installation changes. Only in case of an upgrade to 22 kW a change of cable and connector might be necessary.

Simple and easy-to-use

EV users can simply plug their electric vehicles and charge. A dedicated mobile application enables secure charging, automatic firmware updates and user-friendly control.

Charger controller mobile application

Use your charger with Eaton's Charger controller mobile application. Follow and manage the charging process on your phone or tablet.

Green Motion Home wallbox

Eaton Green Motion Home is an AC electric vehicle charger specifically designed for indoor and outdoor use in private parking facilities for single homes.

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Green Motion Home

Green Motion Home Controller App

spacer