Download document () of 20
We make what matters work
EV charging

DC 30

DC 30 EV charger is designed to provide fast, easy-to-use and safe charging for both public and private applications thanks to the integrated payment terminal and user authentication features. With improved uptime, built-in protection and carefully designed user experience it is compatible with all EV models on the market while meeting local regulations as well. Thanks to its versatile mounting options and ultra-slim design, it fits seamlessly into any parking space layout or smaller garages. The charger is also digital-enabled, allowing for remote updates and servicing.
Efficiency
96% charging efficiency to reduce operating costs
Versatility
Flexible mounting options for any parking space design
Reliability
Remote monitoring, updates, and servicing with easy on-field component replacement

Safety

The integrated protection with SPD, MCB, RCCB and shunt-trip offers full security while minimizing complementary components, thus making installation cost-effective and safe.

Revenue generation

The DC 30 EV chargers offers billing and payment options through the built-in payment terminal, certified energy measurement, RFID authentication, OCPP-based software integration, and Plug & Charge readiness.

Efficiency

DC 30 EV chargers are in line with the latest demands and future tendencies when it comes to EV charging, playing a key role in supporting the decarbonization of transport. It is an integral part of Eaton’s Buildings as a Grid approach to energy transition.

Effortless point of sale (POS) integration

Setting up a payment terminal is simple and effortless. Eaton recommends a specific configuration to enable the best charging experience.

Life-cycle services

Part of our life-cycle services we support our customers from the design to the maintenance of their installation covering project, engineering and financial services.
 
Buildings as a Grid Simulator supports our customers from the design to the maintenance of their installation, covering project, engineering, and financial services.
Thanks to our existing partnerships, we can support our customers with exceptional financial services along their journey to energy transition. With BNP Paribas Leasing Solutions affordable payment plans help upgrade products as needed, avoiding outdated systems and preserving cash flow.
Supporting customers with end-to-end financial transactions and invoicing for EVCI, through any of our partners including ChargePoint and others, customers can manage automated invoicing.

eaton-green-motion-duo-services-application-image.jpg
Our Service Level Agreements (SLAs) include regular inspections and preventive maintenance of EV chargers, ensuring business continuity and reliability, with guaranteed response times and 24/7 access to our global service engineers.

Video

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

How to install Green Motion DC 30 EV charger?

This video showcases the necessary steps to install Eaton's Green Motion DC 30 EV charging station. The installation must be performed by professional and qualified personnel only.

How to do commissioning for Duo, DC 30/60 EV chargers

This video showcases the necessary steps to commissioning of the whole range including Duo, DC 30/60 EV chargers.

X
Download Close