The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 2, red; JBX2MPR
JBXFD2G10FCSDSR
60378490
Straight plug, IP40, size 2, 10 female contacts, cable clamp backshell; JBXFD2G10FCSDSR
JBXFC2G12FCNDSMR
Right angle plug, IP40, size 2, 12 female contacts, cable clamp protective boot; JBXFC2G12FCNDSMR
JBXFD2G003FSNDSMR
Straight plug, IP40, size 2, 10 female contacts, cable clamp protective boot; JBXFD2G003FSNDSMR
JBXFD2G10MCNDSMR
Straight plug, IP40, size 2, 10 male contacts, cable clamp protective boot; JBXFD2G10MCNDSMR
JBXFC2G03MCSDSMR
Right angle plug, IP40, size 2, 3 male contacts, cable clamp protective boot; JBXFC2G03MCSDSMR
JBXFD2G06FCNDSMR
Straight plug, IP40, size 2, 6 female contacts, cable clamp protective boot; JBXFD2G06FCNDSMR
JBXFC2G19FCSDSMR
Right angle plug, IP40, size 2, 19 female contacts, cable clamp protective boot; JBXFC2G19FCSDSMR
JBXFC2G18MCNDSR
Right angle plug, IP40, size 2, 18 male contacts, cable clamp backshell; JBXFC2G18MCNDSR
JBXFD2G003MSNDSR
Straight plug, IP40, size 2, 10 male contacts, cable clamp backshell; JBXFD2G003MSNDSR
JBXFC2G16MCNDSMR
Right angle plug, IP40, size 2, 16 male contacts, cable clamp protective boot; JBXFC2G16MCNDSMR