Descargar documento () de 20
Componentes magnéticos (inductores y transformadores)

ACDL | Class D audio inductor

Eaton ACDL is a an automotive grade Class D dual inductor. ACDL1V is a molded alloy construction, ACDL2V is a ferrite construction. ACDL1V is a high power density size 12mm x 10mm, while ACDL2V is an industry standard size of 10mm x 9mm. ACDLs meet automotive AEC-Q200 testing. ACDL1V is suitable for high currents requiring soft inductance saturation and performance stability across wide temperature range, while ACDL2V offers high efficiency and lower DCR. ACDL1V and ACDL2V are both magnetically shielded for better EMI immunity in the application. ACDL2V is rated from -40°C up to +125°C operating temperatures while ACDL1V is rated for higher operating temperature range from -55°C to +155°C

Especificaciones

Especificaciones

Descargar enlaces
X
Download Close