Descargar documento () de 20
Vehicle controls

X Series toggle switches

X Series toggles can be used in a variety of applications including commercial and industrial equipment, household appliances, industrial machinery, medical equipment, military communications and surveillance, rail systems, test and lab equipment, telecommunications and more. They are easy-to-install, are designed to handle more severe inductive, motor and lamp loads, and have a high standard horsepower rating for double-pole applications. 

Características principales

  • Select industry standard switch circuit part numbers are available from stock for added convenience and delivery support
  • Bright nickel-plated finish on toggle lever and bushing provides added protection

Options

  • Spade, screw or solder lug terminals
  • Single or double pole construction
Descargar enlaces
X
Download Close