Descargar documento () de 20
Releases and restraints

Multi-point restraint

Eaton’s multi-point restraint systems increase the survivability of personnel during an impact or crash event. Systems include two, three, four and five point harnesses utilizing a rotary buckle with a single action, bi-directional release and are lightweight, low profile and qualified to meet military (MIL-STD) and Federal motor vehicle safety standards (FMVSS).   

Especificaciones
Specifications
Available in multiple configurations
Part  Part Number
2-point (lap belt troop)  980030
3-point (HMMWV combat restraint) 2005160
4-point (H-60 troop restraint) 015-870050
5-point (H-60 air crew restraint) 920005
*Other restraint configurations available

Performance Characteristics

  • Rotary buckle with single action bi-directional release
  • 45° rotation required to release
  • Positive tang ejection
  • Low elongation webbing
  • Built to Military (MIL-STD) and Federal Motor Vehicle Safety Standards (FMVSS)
  • Options Available
  1. 30° rotation release
  2. Separate shoulder-only release