| EXTRACTION FROM GIS… AND MORE |
Eaton's CYME Gateway solution interfaces with systems such as:
As the network evolves from a traditional grid to a smarter grid, the CYME Gateway solution provides an updated network model for the CYME analysis software, which can accurately represent operation conditions of the distribution network for improved support for operation engineers. It can automate network calculations to allow more accurate network studies. |
| POWERFUL AND USER-FRIENDLY |
Through its intuitive interface, users can select the feeders, substations and any complementary information they want to extract and import into the CYME network model. Eaton's CYME Gateway solution can be customized to perform operations such as:
Other available add-on functionalities include:
With all its functionalities, the CYME Gateway solution is the perfect link between your enterprise systems and the CYME power engineering software. |
| YOUR NETWORK, YOUR GATEWAY |
To tailor Eaton's CYME Gateway solution to suit your needs, CYME experts evaluate your data, identify the requirements, design the final solution, and develop and implement the interface within your particular IT environment. Our expert team assists you during the different phases of the integration, such as deployment, on-site configuration and training. Maintenance services offered include the upgrade to new GIS versions, the upgrade to new CYME software versions as well as fast and professional support services. |
Descargar folleto
¿Necesita soporte para un producto?
Portal de usuarios de CYME: my.cyme.com
Tel.: 450-461-3655 o 800-361-3627 (Canadá & EE. UU.)
Correo electrónico: cymesupport@eaton.com
Preguntas antes de comprar
Correo electrónico: cymeinfo@eaton.com