| PROGRAM FEATURES |
Eaton's CYMTCC software provides a powerful editor that allows building the network one-line diagram by simply clicking and dragging device symbols onto the drawing. The time-current characteristic curves for the protective devices can be visualized onscreen, plotted on standard log-log paper and routed to various printers. The one-line diagram and the time-current curve can be exported to files for inclusion in other reports as well. The program is capable of generating all the necessary study benchmarks such as cable and conductor damage curves, motor starting curves, transformer withstand curves, inrush and thermal points and offers comprehensive graphical and tabular means for verifying the curve clearances at any fault current or system voltage level. |
| ANALYTICAL CAPABILITIES |
|
| DEVICE LIBRARY |
Eaton's CYMTCC software includes an Integrated Device Library Manager program that allows the user to add new device characteristics to the database and to modify existing curves. Note that our team can also add curves for you if you provide the data. The devices are categorized and stored by manufacturer name and device type for easy retrieval. The database contains more than 15,000 devices from North American, European and Asian manufacturers. It features low-voltage circuit breakers (electromechanical, solid state and molded case), fuses, relays (electromechanical and electronic) and reclosers (hydraulic and electronic). The device library is updated regularly and you may update your own library using the “Online update” directly from the software (if you have an internet connection). |
Descargar folleto
¿Necesita soporte para un producto?
Portal de usuarios de CYME: my.cyme.com
Tel.: 450-461-3655 o 800-361-3627 (Canadá & EE. UU.)
Correo electrónico: cymesupport@eaton.com
Preguntas antes de comprar
Correo electrónico: cymeinfo@eaton.com