| FEATURES |
The module comes with its own user interface and wizard for optimal viewing, editing and importing of load, demand and generation profiles. More specifically, the module:
|
| LOAD FLOW WITH PROFILES |
The Steady State Analysis with Load Profiles module includes a Load Flow with Profiles analysis functionality that utilizes the data organized with the module. When running a voltage drop simulation for a specified period, it produces significant information for the system planners about the network conditions. This analysis allows the users to:
|
| CHARTS & REPORTS |
Using the load flow with profiles analysis functionality, the user can generate several reports and charts based on monitored device and summary networks results, such as:
|
Descargar folleto
¿Necesita soporte para un producto?
Portal de usuarios de CYME: my.cyme.com
Tel.: 450-461-3655 o 800-361-3627 (Canadá & EE. UU.)
Correo electrónico: cymesupport@eaton.com
Preguntas antes de comprar
Correo electrónico: cymeinfo@eaton.com