El módulo de análisis de estabilidad transitoria de CYME de Eaton permite simular los transitorios electromecánicos en sistemas de energía eléctrica. Posee una amplia biblioteca de equipos y modelos de control; la capacidad de incluir controles definidos por el usuario, una interfaz de usuario flexible y excelentes gráficos.
El módulo utiliza la técnica de la solución de integración trapezoidal implícita simultánea para las ecuaciones de redes, máquinas y controladores. El programa admite la capacidad de probar la respuesta del paso de los controladores y el modelado definido por el usuario del equipo del sistema y los controladores.
ANALYTICAL CAPABILITIES |
|
CONTROL MODEL LIBRARY |
The control model library of Eaton's CYME Transient Stability analysis module is an extensive library of dynamic models of equipment and their controls. This includes default data values of the parameters, their description and block diagrams as per published transactions and papers. This includes control models of:
|
USER-DEFINED MODELING |
The Transient Stability analysis module features a unique ability to supplement the existing array of control models for system equipment and controllers, providing the user the opportunity to model any desired control system using user-defined modeling. The user-defined modeling approach is based on the premise of solving user-defined equations. The program is provided with an extensive library of elementary functions and building block controls to model any control scheme, including system-wide operations. The model can be created with a simple text editor and there is no need to recompile the software to integrate the new model into the library. The control model library is so flexible in its design that the user can create or import into the library any control model created with the built-in user defined modeling functions. This includes any model created previously for the PSAF software or any new one that the user may wish to add to Eaton's CYME software library in order to include it in any study requiring such a model. In addition, the user can import dynamic model block diagrams in bitmap image format. |
DYNAMIC MODELING OF DISTRIBUTED ENERGY RESOURCES |
The Transient Stability analysis module includes extensive modeling capability of Distributed Energy Resources (DER) equipment such as Wind Energy Conversion Systems (WECS), photovoltaic, fuel cell and micro turbine dynamics. The advanced solution algorithms provide the user with the necessary tools to carry out power system studies comprised of these types of installations. |
Descargar folleto
¿Necesita soporte para un producto?
Portal de usuarios de CYME: my.cyme.com
Tel.: 450-461-3655 o 800-361-3627 (Canadá & EE. UU.)
Correo electrónico: cymesupport@eaton.com
Preguntas antes de comprar
Correo electrónico: cymeinfo@eaton.com