Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar support, N, PE, for CI enclosure, hxD=20x5(10, 15)mm
Product Name |
Eaton xEnergy Safety Ci busbar enclosure accessory
|
Catalog Number |
067739
|
EAN |
4015080677390
|
Product Length/Depth |
15 mm
|
Product Height |
100 mm
|
Product Width |
250 mm
|
Product Weight |
0.035 kg
|
Compliances |
RoHS conform
|
Type |
|
Accessory/spare part type |
PE/N busbar supports
|
Current rating - max |
630 A
|
Unit type |
Modular system
|
Busbar distance |
50 mm
|
Number of poles |
Two-pole
|
Functions |
Prepared enclosure
For relocating PE/N bars from the busbar enclosure to the terminal compartment (from floor standing distribution boards) |
Rated operation current (Ie) |
400 A
630 A 250 A |
Suitable for |
Relocating PE/N bars from the busbar enclosure to the terminal compartment (from floor standing distribution boards)
|