Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, for 2x30x10, 2x40x10
Product Name |
Eaton xEnergy Safety Ci busbar enclosure accessory
|
Catalog Number |
089096
|
EAN |
4015080890966
|
Product Length/Depth |
85 mm
|
Product Height |
40 mm
|
Product Width |
70 mm
|
Product Weight |
0.282 kg
|
Compliances |
RoHS conform
|
Used with |
Cu 1 x (30 mm x 10 mm) busbars
|
Special features |
In conjunction with K20X5, K20X10, K20X15 busbar terminals
|
Type |
|
Accessory/spare part type |
Busbar terminals
|
Width clamp |
30 mm
|
Busbar thickness - max |
10 mm
|
Busbar thickness - min |
10 mm
|
Busbar width - max |
40 mm
|
Busbar width - min |
30 mm
|
Conductor cross section - max |
231 mm²
|
Rated operational current (Ie) - max |
1600 A
|
Functions |
Connection for flat cable and cu bar
|
Rated operation current (Ie) |
100 A
630 A |
Suitable for |
Strip conductor connection
Flat rail |
Rated operational current |
1600 A
|
Terminal capacity (flat strip) |
9 mm x 0.8 mm (3x) - 21 mm x 1 mm (6x)
|