Descargar documento () de 20

106738

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for FAZ, vertical, HxW=150x1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
106738
EAN
4015081065080
Product Length/Depth
850 mm
Product Height
15 mm
Product Width
36 mm
Product Weight
0.69 kg
Compliances
RoHS conform

Especificaciones del producto

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Other

Exportar especificación del producto