Descargar documento () de 20

108373

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate RMQ, for HxW=100x600mm, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
108373
EAN
4015081080076
Product Length/Depth
35 mm
Product Height
105 mm
Product Width
525 mm
Product Weight
0.65 kg
Compliances
RoHS conform

Especificaciones del producto

Used with
RMQ
Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Surface finishing
With powder coating
Powder coating
Color
Traffic white (RAL 9016)
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.