Eaton Bussmann series medium voltage DIN fuse, 160 A, AC 12 kV, 3.5", 88 x 292 mm, backup, DIN, with striker
Product Name |
Eaton Bussmann series medium voltage DIN fuse
|
Catalog Number |
12TXLEJ160
|
UPC |
051712186155
|
EAN |
5027590225793
|
Product Length/Depth |
360 mm
|
Product Height |
88 mm
|
Product Width |
88 mm
|
Product Weight |
3700 g
|
Compliances |
DIN 43625
VDE 0670-4 IEC 60282-1 |
Certifications |
UL
VDE |
Amperage Rating |
160 A
|
Fuse indicator |
With Striker
|
Fuse size |
88 x 292 mm
|
Breaking capacity |
63 kA
|
Installation technique |
Air
|
Performance Cat According To IEC 60282-1 |
Back-up
|
Product application |
Primary side transformer protection
|
Rated frequency - max |
50 Hz
|
Rated frequency - min |
50 Hz
|
Release characteristic |
Other
|
Standard |
DIN
|
Utilization category |
Other
|
Voltage type |
AC
|
With striker |
Yes
|
Class |
Class back-up
|
Barrels |
1
|
Construction type |
Bolt-on
|
Pre arc (I2T) |
1.1 x 105
|
Resistance |
4.3 Ohms
|
Watt losses |
217 W
|
Fuse diameter |
88 mm
|
Color |
Brown
|
Interrupt rating |
63 kAIC
|
Construction size |
88 x 292 mm
|
Mounting method |
Clip-in
|
Packaging type |
Standard
|
Quantity |
1
|
Voltage rating |
12 kV
|
Type |
Fuse
|
Special features |
Back-up, Transformer protection, Indoor or outdoor use
|
Application |
|
Fuse type |
TXLEJ
|