Descargar documento () de 20
Será descontinuado

150065

IZMX-CAS404-3200. Cassette 3200A, IZMX404 without control cable connection

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
150065
EAN
4015081460892
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
35 kg
Compliances
CE Marked
RoHS conform

Especificaciones del producto

Used with
INX40…4-…W
Four-pole
IZMX40…4-…W
Amperage Rating
3200 A
Features
Version as built-in device
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
3200 A
Electrical connection type of main circuit
Rail connection
Number of poles
Four-pole
Special features
  • With arcing chamber cover
  • Without terminal blocks for the control circuit terminals.
  • Please order the required quantity separately.

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.