Descargar documento () de 20

151356

Eaton xEnergy Main LV systems LV switchgear. Main contacts, drawer, incoming, up to 630A, 3p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151356
EAN
4015081481460
Product Length/Depth
250 mm
Product Height
60 mm
Product Width
100 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Especificaciones del producto

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Other

Exportar especificación del producto