Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

16SST

Eaton Crouse-Hinds series locknut, Stainless steel, 2"

Especificaciones generales

Product Name
Eaton Crouse-Hinds series locknut
Catalog Number
16SST
UPC
662277029162
Product Length/Depth
3.06 in
Product Height
3.06 in
Product Width
0.28 in
Product Weight
0.21 lb

Especificaciones del producto

Area classification
Ordinary/Non-Hazardous Locations
Material
Stainless steel
Trade size
2 in

Exportar especificación del producto