Descargar documento () de 20

170E5266

Fuse-link, high speed, 50 A, AC 3000 V, size 1, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5266
UPC
051712578752
EAN
5996516006832
Product Length/Depth
175 mm
Product Height
60 mm
Product Width
125 mm
Product Weight
4323 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
50 A
Voltage rating
3000 V
Watt losses
25 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse type
Flush end
Fuse indicator
Top fuse status indicator
Fuse size
1

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.