Descargar documento () de 20

170L5714

Fuse-link, high speed, 400 A, AC 1000 V, Size 1, 51 x 51 x 138 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L5714
UPC
051712811828
EAN
5027590439718
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
694 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
400 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
70 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.