Descargar documento () de 20

170M1831

Eaton Bussmann series Fuse-link, high speed, 400 A, AC 1000 V, size 230, 24 x 78 x 115 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1831
EAN
5027590441933
Product Length/Depth
265 mm
Product Height
52 mm
Product Width
104 mm
Product Weight
295 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
UL 248-13

Electrical data

Amperage Rating
400 A
Voltage rating
1000 V
Voltage type
AC/DC
Watt losses
80 W
Breaking capacity
50 kA
Class
Class aR

Product specification

Fuse type
FU/Without indicator
Fuse indicator
None
Fuse size
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.