Descargar documento () de 20

170M5448

Fuse-link, high speed, 800 A, AC 1000 V, size 2, 61 x 77 x 81 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5448
UPC
051712261340
EAN
5027590457217
Product Length/Depth
92 mm
Product Height
60 mm
Product Width
163 mm
Product Weight
818 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
800 A
Voltage rating
1000 Vac, 1000 Vdc
Voltage type
AC
Clearing (I2T)
1200000 at 1000 V, 1550000 at 1250 V
Pre arc (I2T)
245000
Watt losses
120 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/80 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fitted with:
Type K Indicator for micro

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.