Descargar documento () de 20

170M7268

Eaton Bussmann series high speed square body fuse-link, 2700 A, AC 690 V, 300 kA, 2 x size 4, 105 x 230 x 60 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7268
EAN
5027590280280
Product Length/Depth
118.2 mm
Product Height
67.2 mm
Product Width
103 mm
Product Weight
1360.78 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC

Electrical data

Amperage Rating
2700 A
Voltage rating
690 V
Class
Class aR

Product specification

Fuse type
BKN/65 Type K indicator
Fuse indicator
Other
Fuse size
24

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.