Descargar documento () de 20

170M8612

Fuse-link, high speed, 1250 A, AC 1000 V, size 3, 74 x 92 x 91 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8612
UPC
051712604154
EAN
5996516022467
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1339 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1250 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
3400000 at 1000 V
Pre arc (I2T)
575000
Watt losses
175 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fitted with:
Type K Indicator for micro

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.