Descargar documento () de 20

24OEGN4350

Eaton Bussmann series Oil fuse-link, medium voltage, 50 A, AC 22 kV, 64 x 359 mm, back-up, BS

General specifications

Product Name
Eaton Bussmann series medium voltage oil fuse
Catalog Number
24OEGN4350
EAN
5027590086578
Product Length/Depth
359 mm
Product Height
63.5 mm
Product Width
64 mm
Product Weight
2738 g
Compliances
BS 2692-1
ESI 12-8
Certifications
IEC60282-1
KEMA

Especificaciones del producto

Amperage Rating
50 A
Fuse indicator
with striker
Fuse size
63.5 x 359 mm
Breaking capacity
25 kA
Installation technique
Oil
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
No
Fuse diameter
63.5 mm
Class
Class back-up
Construction type
F02/BS 2692
Fuse shape
Cylindrical, special tags
Interrupt rating
25 kAIC
Construction size
63.5 x 359 mm
Voltage rating
24 kV
Type
fuse
Application
protection of primary side transformer, and oil-filled fuse switch combination unit
Fuse type
OEGN

Exportar especificación del producto