Eaton Moeller® series P5 Main switch, P5, 315 A, flush mounting, 3 pole, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position
| Product Name |
Eaton Moeller® series P5 Main switch
|
| Catalog Number |
280950
|
| EAN |
4015082809508
|
| Product Length/Depth |
150 mm
|
| Product Height |
150 mm
|
| Product Width |
130 mm
|
| Product Weight |
1.938 kg
|
| Compliances |
CE Marked
|
| Certifications |
UL 508
IEC 60947 EN 60947-3 CSA Std. C22.2 No. 14-05 VDE CSA Class No.: 3211-05 CSA File No.: 223805 VDE 0660 CSA-C22.2 No. 94 CE UL Category Control No.: NLRV, NLRV7 CSA IEC/EN 60947 UL File No.: E36332 CSA-C22.2 No. 14-05 IEC/EN 60947-3 UL IEC/EN 60204 |
| Catalog Notes |
Rated Short-time Withstand Current (Icw) for a time of 1 second
|
| Product Category |
Main switch
|
| Features |
Version as emergency stop installation
Version as main switch Version as maintenance-/service switch |
| Actuator color |
Red
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
UV resistance only in connection with protective shield.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Fitted with: |
Red rotary handle and yellow locking ring
|
| Operating frequency |
50 Operations/h
|
| Pollution degree |
3
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
| Rated impulse withstand voltage (Uimp) |
8000 V AC
|
| Rated permanent current at AC-21, 400 V |
315 A
|
| Rated permanent current at AC-23, 400 V |
315 A
|
| Rated uninterrupted current (Iu) |
315 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| Switching power at 400 V |
110 kW
|
| Voltage per contact pair in series |
42 V
|
| Accessories |
Auxiliary contact or neutral conductor fitted by user.
|
| Rated operational power at AC-3, 500 V, 50 Hz |
90 kW
|
| Device construction |
Built-in device fixed built-in technique
|
| Rated short-time withstand current (Icw) |
5,8 kA, Contacts, 1 second
5.8 kA |
| Electrical connection type of main circuit |
Frame clamp
|
| Mounting position |
As required
|
| Actuator type |
Door coupling rotary drive
|
| Ambient operating temperature - max |
50 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature (enclosed) - max |
40 °C
|
| Ambient operating temperature (enclosed) - min |
-25 °C
|
| Assigned motor power at 115/120 V, 60 Hz, 1-phase |
20 HP
|
| Assigned motor power at 115/120 V, 60 Hz, 3-phase |
40 HP
|
| Assigned motor power at 230/240 V, 60 Hz, 1-phase |
35 HP
|
| Assigned motor power at 230/240 V, 60 Hz, 3-phase |
75 HP
|
| Assigned motor power at 277 V, 60 Hz, 1-phase |
35 HP
|
| Assigned motor power at 460/480 V, 60 Hz, 3-phase |
100 HP
|
| Assigned motor power at 575/600 V, 60 Hz, 3-phase |
100 HP
|
| Equipment heat dissipation, current-dependent Pvid |
12.7 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
12.7 W
|
| Number of auxiliary contacts (change-over contacts) |
0
|
| Number of auxiliary contacts (normally closed contacts) |
0
|
| Rated conditional short-circuit current (Iq) |
15 kA
|
| Overvoltage category |
III
|
| Control circuit reliability |
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
|
| Degree of protection (front side) |
IP65
|
| Number of poles |
3
|
| Mounting method |
Flush mounting
|
| Degree of protection |
NEMA 12
|
| Suitable for |
Front mounting 4-hole
Branch circuits, suitable as motor disconnect, (UL/CSA) |
| Locking facility |
Lockable in the 0 (Off) position
|
| Functions |
Emergency switching off function
Interlockable |
| Number of switches |
1
|
| Safe isolation |
440 V AC, Between the contacts, According to EN 61140
|
| Screw size |
6 mm AF, Hexagon socket-head spanner, Terminal screw
|
| Lifespan, mechanical |
80,000 Operations
|
| Load rating |
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor) 1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor) |
| Switching capacity (auxiliary contacts, general use) |
10A, IU, (UL/CSA)
|
| Switching capacity (auxiliary contacts, pilot duty) |
A600 (UL/CSA)
|
| Terminal capacity |
1 x 120 mm², flexible with ferrules to DIN 46228
300 MCM (AWG), flexible 2 x 20 x 3 mm Number of segments x width x thickness, copper strip 1 x 185 mm², solid or stranded 2 x 50 mm², flexible with ferrules to DIN 46228 2 x 70 mm², solid or stranded 1 x 20 x 5 mm Number of segments x width x thickness, copper strip 350 MCM (AWG), solid or flexible conductor with ferrule |
| Switching capacity (main contacts, general use) |
300 A, Rated uninterrupted current max. (UL/CSA)
|
| Safety parameter (EN ISO 13849-1) |
B10d values as per EN ISO 13849-1, table C.1
|
| Number of auxiliary contacts (normally open contacts) |
0
|
| Number of contacts in series at DC-23A, 120 V |
3
|
| Number of contacts in series at DC-23A, 24 V |
3
|
| Number of contacts in series at DC-23A, 48 V |
3
|
| Number of contacts in series at DC-23A, 60 V |
3
|
| Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3) |
1800 A
|
| Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3) |
1650 A
|
| Rated breaking capacity at 500 V (cos phi to IEC 60947-3) |
1550 A
|
| Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3) |
400 A
|
| Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3) |
2050 A
|
| Rated operating voltage (Ue) - max |
690 V
|
| Rated operating voltage (Ue) - min |
690 V
|
| Rated operational voltage (Ue) at AC - max |
690 V
|
| Short-circuit current rating (basic rating) |
800A Class RK1, max. Fuse, SCCR (UL/CSA)
10 kA, SCCR (UL/CSA) |
| Short-circuit current rating (high fault) |
400 A, Class J, max. Fuse, SCCR (UL/CSA)
65 kA, SCCR (UL/CSA) |
| Short-circuit protection rating |
315 A gG/gL, Fuse, Contacts
|
| Rated operational current (Ie) at AC-21, 440 V |
315 A
|
| Rated operational current (Ie) at AC-23A, 230 V |
182 A
|
| Rated operational current (Ie) at AC-23A, 400 V, 415 V |
205 A
|
| Rated operational current (Ie) at AC-23A, 500 V |
184 A
|
| Rated operational current (Ie) at AC-23A, 690 V |
50 A
|
| Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V |
147 A
|
| Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V |
138 A
|
| Rated operational current (Ie) at AC-3, 500 V |
135 A
|
| Rated operational current (Ie) at AC-3, 660 V, 690 V |
50 A
|
| Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms |
315 A
|
| Rated operational current (Ie) at DC-23A, 120 V |
100 A
|
| Rated operational current (Ie) at DC-23A, 24 V |
315 A
|
| Rated operational current (Ie) at DC-23A, 48 V |
315 A
|
| Rated operational current (Ie) at DC-23A, 60 V |
315 A
|
| Rated operational current for specified heat dissipation (In) |
315 A
|
| Rated operational power at AC-23A, 220/230 V, 50 Hz |
55 kW
|
| Rated operational power at AC-23A, 400 V, 50 Hz |
110 kW
|
| Rated operational power at AC-23A, 500 V, 50 Hz |
132 kW
|
| Rated operational power at AC-23A, 690 V, 50 Hz |
45 kW
|
| Rated operational power at AC-3, 380/400 V, 50 Hz |
75 kW
|
| Rated operational power at AC-3, 415 V, 50 Hz |
75 kW
|
| Rated operational power at AC-3, 690 V, 50 Hz |
45 kW
|
| Tightening torque |
140 lb-in, Screw terminals
16 Nm, Screw terminals |
| Uninterrupted current |
Rated uninterrupted current Iu is specified for max. cross-section.
|
| Rated Switching Capacity |
100 HP at 480 V AC, three-phase
100 HP at 600 V AC, three-phase 20 HP at 120 V AC, single-phase 35 HP at 240 V AC, single-phase 35 HP at 277 V AC, single-phase 40 HP at 120 V AC, three-phase 75 HP at 240 V AC, three-phase |
| Housing material |
Plastic
|