Descargar documento () de 20
We make what matters work*

280MMT

Eaton Bussmann series high speed British standard fuse, Double barrel, 280A, 690 VAC/350 VDC (IEC), 700 VAC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 40 kA DC at 350 VDC (IEC)

Especificaciones generales

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
280MMT
UPC
051712833394
EAN
5027590039604
Product Length/Depth
110 mm
Product Height
83 mm
Product Width
39 mm
Product Weight
478 g
Compliances
RoHS Compliant
CE Marked

Especificaciones del producto

Amperage Rating
280 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
350 V
Center-to-center distance of connections
85 mm
Mounting dimension
M8
Current type
AC/DC
Class
Class aR
Clearing (I2T)
47000
Watt losses
47 W
Fuse shape
Center dual barrel bolted tags
Pre arc (I2T)
6600
Color
None
Interrupt rating
200 kA RMS Sym (IEC/UL), 40 kA at 350 Vdc (IEC)
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
MMT
Suitable for
MC-700 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.