Descargar documento () de 20
We make what matters work*

ADE6M252NPSK3

Eaton Crouse-Hinds series Capri ADE-6F cable gland, 2 (M), Straight, Gland size 7, Armoured, Nickel plated brass, 12-21 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M25 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6F cable gland
Catalog Number
ADE6M252NPSK3
EAN
3589350069037
Product Length/Depth
75.5 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
136.18 g

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 21
Zone 22
Ingress protection (IP) ratings
IP68
IP66
Special features
Locknut, green composite washer, earth tag, and serrated washer
Material
Nickel plated brass
Cable sealing range
2 (M)
Connector type
Straight
Gland size
7
Gland type
Armoured
Outer sheath (min/max)
12-21
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M25
Thread type
Metric

Exportar especificación del producto

Ficha de datos técnicos

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.