Descargar documento () de 20
We make what matters work*

ADE6M322NPSK2

Eaton Crouse-Hinds series Capri ADE-6F cable gland, 2 (M), Straight, Gland size 8, Armoured, Nickel plated brass, 16-27.5 outer sheath, Flameproof and increased safety, Silicone seal, Locknut, green washer, earth tag, and shroud, M32 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6F cable gland
Catalog Number
ADE6M322NPSK2
EAN
3589350068597
Product Length/Depth
89 mm
Product Height
45.1 mm
Product Width
41 mm
Product Weight
401.48 g

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Zone 22
Zone 2
Ingress protection (IP) ratings
IP68
IP66
Special features
Locknut, green composite washer, earth tag, and shroud
Material
Nickel plated brass
Cable sealing range
2 (M)
Connector type
Straight
Gland size
8
Gland type
Armoured
Outer sheath (min/max)
16-27.5
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M32
Thread type
Metric

Exportar especificación del producto

Ficha de datos técnicos

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.