Descargar documento () de 20

B3120-3PLN

Eaton B-Line series roller chair, 2.8438" H x 6" L x 3" W, Cast iron and steel, 700 Lbs load cap, 2 thread/rod size, Plain, 3" max pipe size

General specifications

Product Name
Eaton B-Line series roller chair
Catalog Number
B3120-3PLN
UPC
781011066581
Product Length/Depth
6 in
Product Height
2.84375 in
Product Width
3 in
Product Weight
1.72 lb
Certifications
ANSI

Especificaciones del producto

Load capacity
700 lbs
Application
Used when ceiling suspension is impractical
Style
Roller chair
Finish
Plain
Material
Cast iron
Steel
Thread/rod size
2
Pipe size - max
3 in

Exportar especificación del producto