Descargar documento () de 20
We make what matters work*

CIOP4

Eaton Addressable mimic relay board, Addressable, I/O Unit, EN54 Systems, 4 Inputs, 4 Outputs

Especificaciones generales

Product Name
Eaton Addressable mimic relay board
Catalog Number
CIOP4
EAN
5018987028370
Product Length/Depth
88 mm
Product Height
180 mm
Product Width
252 mm
Product Weight
0.874 kg
Warranty
3 year
Certifications
CE

Especificaciones del producto

Material
Plastic
Color
Clear white
RAL-number
7035
Addressing mode
Soft addressing
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Number of input circuits
4
Number of output circuits
4
Operating temperature - max
60 °C
Operating temperature - min
-10 °C
Operating voltage - max
30 VDC
Operating voltage - min
18 VDC
Standby current
6000
System topology
Addressable
Product branding
Eaton Cooper
DIN rail compatible
No
Lamp type included
Halogen Free
EN Certification Standards
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt18 (Input/Output Devices)
Cable entry
Top

Exportar especificación del producto