La foto es representativa
                                
                                
                                    
                                    Download
                                
                                
                                Eaton DA1 Variable frequency drive, 230 V AC, 1-phase, 10.5 A, 2.2 kW, IP66/NEMA 4X, Radio interference suppression filter, OLED display, Local controls, UV resistant
| Product Name | 
                                                Eaton DA1 Variable frequency drive
                                             | 
| Catalog Number | 
                                                EP-400020
                                             | 
| EAN | 
                                                4015082950644
                                             | 
| Product Length/Depth | 
                                                182 mm
                                             | 
| Product Height | 
                                                257 mm
                                             | 
| Product Width | 
                                                188 mm
                                             | 
| Product Weight | 
                                                3.5 kg
                                             | 
| Certifications | 
                                                CE  Certified by UL for use in Canada CSA-C22.2 No. 14 CUL EAC IEC/EN 61800-3 IEC/EN61800-3 IEC/EN61800-5 RCM RoHS, ISO 9001 Safety: EN 61800-5-1: 2003 Specification for general requirements: IEC/EN 61800-2 UkrSEPRO UL UL 508C UL Category Control No.: NMMS, NMMS7 UL File No.: E172143 UL report applies to both US and Canada | 
| Catalog Notes | 
                                                The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
                                             | 
| Product Category | 
                                                Variable frequency drives
                                             | 
| Features | 
                                                Parameterization: drivesConnect  Parameterization: drivesConnect mobile (App) Parameterization: Fieldbus Parameterization: Keypad | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Fitted with: | 
                                                PC connection  Control unit Breaking resistance Additional PCB protection Brake chopper IGBT inverter Internal DC link OLED display Radio interference suppression filter Local controls | 
| Climatic proofing | 
                                                < 95 average relative humidity (RH), no condensation, no corrosion
                                             | 
| Connection to SmartWire-DT | 
                                                No
                                             | 
| Operating mode | 
                                                Optional: Vector control with feedback (CLV)  Sensorless vector control (SLV) Speed control with slip compensation U/f control | 
| Frame size | 
                                                FS2
                                             | 
| Altitude | 
                                                Max. 1000 m  Above 1000 m with 1 % derating per 100 m Max. 4000 m | 
| Environmental class | 
                                                3C2, 3S2 (Air quality)
                                             | 
| Application in domestic and commercial area permitted | 
                                                Yes
                                             | 
| Mains switch-on frequency | 
                                                Maximum of one time every 30 seconds
                                             | 
| Application in industrial area permitted | 
                                                Yes
                                             | 
| Ambient operating temperature - max | 
                                                40 °C
                                             | 
| Ambient operating temperature - min | 
                                                -10 °C
                                             | 
| Ambient operating temperature at 150% overload - max | 
                                                40 °C
                                             | 
| Ambient operating temperature at 150% overload - min | 
                                                -10 °C
                                             | 
| Ambient storage temperature - max | 
                                                60 °C
                                             | 
| Ambient storage temperature - min | 
                                                -40 °C
                                             | 
| Apparent power at 230 V | 
                                                4.18 kVA
                                             | 
| Apparent power at 240 V | 
                                                4.36 kVA
                                             | 
| Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload | 
                                                9.6 A
                                             | 
| Assigned motor current IM at 230 V, 50 Hz, 150% overload | 
                                                8.7 A
                                             | 
| Mounting position | 
                                                Vertical
                                             | 
| Relative symmetric net frequency tolerance | 
                                                10 %
                                             | 
| Relative symmetric net voltage tolerance | 
                                                10 %
                                             | 
| Protection | 
                                                Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
                                             | 
| Resolution | 
                                                0.1 Hz (Frequency resolution, setpoint value)
                                             | 
| Static heat dissipation, non-current-dependent Pvs | 
                                                0 W
                                             | 
| Switch-on threshold for the braking transistor | 
                                                390 VDC
                                             | 
| Voltage rating - max | 
                                                240 VAC
                                             | 
| Communication interface | 
                                                CANopen®, built in  EtherCAT, optional Ethernet IP, optional Modbus RTU, built in Modbus-TCP, optional OP-Bus (RS485), built in PROFIBUS, optional PROFINET, optional BACnet/IP, optional | 
| Converter type | 
                                                U converter
                                             | 
| Degree of protection | 
                                                IP66  NEMA 4X | 
| Protocol | 
                                                CAN  EtherNet/IP MODBUS Other bus systems PROFIBUS PROFINET IO TCP/IP BACnet/IP | 
| Assigned motor power at 230/240 V, 60 Hz, 1-phase | 
                                                3 HP
                                             | 
| System configuration type | 
                                                AC supply systems with earthed center point
                                             | 
| Electromagnetic compatibility | 
                                                1st and 2nd environments (according to EN 61800-3)
                                             | 
| Braking resistance | 
                                                35 Ω
                                             | 
| Equipment heat dissipation, current-dependent Pvid | 
                                                103.4 W
                                             | 
| Heat dissipation capacity Pdiss | 
                                                0 W
                                             | 
| Heat dissipation per pole, current-dependent Pvid | 
                                                0 W
                                             | 
| Input current ILN at 150% overload | 
                                                19.2 A
                                             | 
| Braking torque | 
                                                Max. 30 % MN, Standard - Main circuit  Max. 100 % of rated operational current Ie, variable, DC - Main circuit Max. 100 % of rated operational current Ie with external braking resistor - Main circuit | 
| Cable length | 
                                                100 m, screened, maximum permissible, Motor feeder  150 m, unscreened, maximum permissible, Motor feeder 200 m, screened, with motor choke, maximum permissible, Motor feeder 300 m, unscreened, with motor choke, maximum permissible, Motor feeder C1 ≤ 1 m, Radio interference level, maximum motor cable length C2 ≤ 5 m, Radio interference level, maximum motor cable length C3 ≤ 25 m, Radio interference level, maximum motor cable length | 
| Functions | 
                                                4-quadrant operation possible
                                             | 
| Output voltage (U2) | 
                                                240 V AC, 3-phase  230 V AC, 3-phase | 
| Number of inputs (analog) | 
                                                2
                                             | 
| Number of inputs (digital) | 
                                                5
                                             | 
| Radio interference class | 
                                                C1: for conducted emissions only  Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments C2, C3: depending on the motor cable length, the connected load, and ambient conditions. | 
| Number of outputs (digital) | 
                                                2
                                             | 
| Starting current - max | 
                                                200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
                                             | 
| Number of phases (input) | 
                                                1
                                             | 
| Number of relay outputs | 
                                                2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
                                             | 
| Number of phases (output) | 
                                                3
                                             | 
| Power consumption | 
                                                103.4 W
                                             | 
| Rated control supply voltage | 
                                                10 V DC (Us, max. 10 mA)
                                             | 
| Efficiency | 
                                                95.3 % (η)
                                             | 
| Rated control voltage (Uc) | 
                                                24 V DC (external, max. 100 mA)
                                             | 
| Supply frequency | 
                                                50/60 Hz
                                             | 
| Leakage current at ground IPE - max | 
                                                2.49 mA
                                             | 
| Mains voltage - max | 
                                                264 V
                                             | 
| Mains voltage - min | 
                                                180 V
                                             | 
| Nominal output current I2N | 
                                                10.5 A
                                             | 
| Number of HW-interfaces (industrial ethernet) | 
                                                0
                                             | 
| Number of HW-interfaces (other) | 
                                                0
                                             | 
| Number of HW-interfaces (parallel) | 
                                                0
                                             | 
| Number of HW-interfaces (RS-232) | 
                                                0
                                             | 
| Number of HW-interfaces (RS-422) | 
                                                0
                                             | 
| Number of HW-interfaces (RS-485) | 
                                                2
                                             | 
| Number of HW-interfaces (serial TTY) | 
                                                0
                                             | 
| Number of HW-interfaces (USB) | 
                                                0
                                             | 
| Number of interfaces (PROFINET) | 
                                                0
                                             | 
| Number of outputs (analog) | 
                                                2
                                             | 
| Output at linear load at rated output voltage - max | 
                                                2.2 kW
                                             | 
| Output at quadratic load at rated output voltage - max | 
                                                2.2 kW
                                             | 
| Output frequency - max | 
                                                500 Hz
                                             | 
| Output frequency - min | 
                                                0 Hz
                                             | 
| Output voltage - max | 
                                                250 V
                                             | 
| Overload current IL at 150% overload | 
                                                15.75 A
                                             | 
| Suitable for | 
                                                Branch circuits, (UL/CSA)
                                             | 
| Switching frequency | 
                                                16 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
                                             | 
| Rated operational voltage | 
                                                240 V AC, 1-phase  230 V AC, 1-phase | 
| Short-circuit protection rating | 
                                                25 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
                                             | 
| Rated frequency - max | 
                                                62 Hz
                                             | 
| Rated frequency - min | 
                                                48 Hz
                                             | 
| Rated operational power at 220/230 V, 50 Hz, 1-phase | 
                                                2.2 kW
                                             | 
| Safety function/level | 
                                                STO (Safe Torque Off, SIL3, PLe Cat 3)
                                             | 
| Heat dissipation at current/speed | 
                                                101 W at 100% current and 0% speed  119 W at 100% current and 50% speed 139 W at 100% current and 90% speed 54 W at 50% current and 0% speed 78 W at 50% current and 50% speed 80 W at 50% current and 90% speed 62 W at 25% current and 50% speed 44 W at 25% current and 0% speed |