Descargar documento () de 20

JBXEA2G03FCSDS

Double nut receptacle, IP40, size 2, 3 female contacts; JBXEA2G03FCSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G03FCSDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
16.46 g
Compliances
UL 1977

Especificaciones del producto

Current rating
17 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
17 A UL
Test voltage
830 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
3
Plating
Nickel Chrome
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Double Nut (Rear & Front)
Number Of Contacts
3
Nut material
Aluminium
Salt spray
48 hour

Exportar especificación del producto