Descargar documento () de 20

JBXEA2G10MSNDS

Double nut receptacle, IP40, size 2, 10 male contacts; JBXEA2G10MSNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G10MSNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
16.84 g
Compliances
UL 1977

Exportar especificación del producto