Front mount receptacle, IP40, size 0, 3 female contacts; JBXER0G03FSSDSR
| Product Name | 
                                                Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
                                             | 
| Catalog Number | 
                                                JBXER0G03FSSDSR
                                             | 
| Product Length/Depth | 
                                                18.2 mm
                                             | 
| Product Height | 
                                                10 mm
                                             | 
| Product Width | 
                                                10 mm
                                             | 
| Product Weight | 
                                                4.84 g
                                             | 
| Compliances | 
                                                UL 1977
                                             |