Descargar documento () de 20

JBXER0G05FCNDSR

Front mount receptacle, IP40, size 0, 5 female contacts; JBXER0G05FCNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER0G05FCNDSR
Product Length/Depth
18.2 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
4.91 g
Compliances
UL 1977

Exportar especificación del producto