Descargar documento () de 20

JBXER1G10MSSDSR

Front mount receptacle, IP40, size 1, 10 male contacts; JBXER1G10MSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER1G10MSSDSR
Product Length/Depth
18.7 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
8.74 g
Compliances
UL 1977

Exportar especificación del producto