Descargar documento () de 20

JBXHH0G04MCNDSR

Front mount extended receptacle, IP68, size 0, 4 male contacts; JBXHH0G04MCNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHH0G04MCNDSR
Product Length/Depth
22.6 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
6.97 g
Compliances
UL 1977

Exportar especificación del producto