Eaton Wheelock MT multitone horn, surface or flush, gray, 120 VAC, indoor/outdoor
| Product Name |
Eaton Wheelock MT multitone horn
|
| Catalog Number |
MT4-115-S
|
| UPC |
786697261428
|
| Product Length/Depth |
0.76 in
|
| Product Height |
4.06 in
|
| Product Width |
4.06 in
|
| Product Weight |
0.363 lb
|
| Certifications |
Not Applicable
|
| Type of horn |
Multitone horn
|
| Housing color |
Gray
|
| Housing material |
UV stabilized plastic
|
| Operating Temperature |
–40°F to 150°F (–40°C to 66°C)
|
| Indoor/outdoor |
Indoor/outdoor
|
| Mounting Method |
Surface or flush
|
| Tones |
March Time Horn
Slow Whoop Siren or Hi/Lo Tone Horn Code-3 Tone Code-3 Horn Bell |
| Voltage |
120 VAC
|
| Approvals |
UL
FM BFP MEA CSFM |
| Sound Level (dBA) |
99
|