Descargar documento () de 20

PDE24F0200TAAS

Eaton Moeller series Power Defense molded case circuit-breaker, 200A, 25kA, 4p, screw terminal

General specifications

Product Name
Eaton Moeller series Power Defense molded case circuit-breaker
Catalog Number
PDE24F0200TAAS
EAN
9008790969836
Product Length/Depth
201 mm
Product Height
89 mm
Product Width
140 mm
Product Weight
2.268 kg
Compliances
RoHS conform
Certifications
IEC
IEC/EN 60947

Especificaciones del producto

Amperage Rating
200 A
Voltage rating
220 V - 440 V
Circuit breaker frame type
PDE2
Features
Protection unit
Motor drive optional
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Lifespan, mechanical
20000 operations
Utilization category
A
Mounting Method
DIN rail (top hat rail) mounting optional
Fixed
Complete device in housing
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-20 °C
Rated current (Iu)
200 A
Max. rated operation voltage Ue AC
440
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Degree of protection
IP2X
Direction of incoming supply
Vertical and 90° in all directions
Electrical connection type of main circuit
Screw connection
Overvoltage category
III
Number of poles
Four-pole
Functions
System and cable protection
Type
Circuit breaker
Special features
Thermally and magnetically adjustable (calibrated at 40 °C)
Position of connection for main current circuit
Front side
Power loss
58 W
Release system
Thermomagnetic release
Handle type
Rocker lever
Instantaneous current setting (Ii) - max
1600 A
Instantaneous current setting (Ii) - min
1000 A
Number of operations per hour - max
120
Overload current setting (Ir) - max
200 A
Overload current setting (Ir) - min
160 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
35 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
25 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
15 kA
Standard terminals
Screw terminal
Rated impulse withstand voltage (Uimp) at auxiliary contacts
4000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Voltage rating (DC)
250 V
Rated insulation voltage (Ui)
800 V AC

Exportar especificación del producto

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Autenticar producto

Ingrese su número de serie de 16 a 17 dígitos
El número de serie que ingresó no debe contener caracteres especiales. El número de serie que ingresó no es correcto, debe ser de 16 o 17 dígitos. No se encontró el número de serie que ingresó. Inténtelo de nuevo. reporte este problema para obtener más ayuda. El número de serie que ingresó no coincide con el producto. Verifique el número de serie de su producto e inténtelo de nuevo. Haga clic aquí para navegar a la página del producto para el número de serie que ha ingresado El número de serie es SOSPECHOSO. reporte este problema para obtener más ayuda.
Número de serie
Restablecer El número de serie es SOSPECHOSO. reporte este problema para obtener más ayuda. Eaton no reconoce el número de serie y es inválido. Utilice este formulario para reporte este problema para obtener más ayuda.
Ingrese el código de autenticación de 6 dígitos
El producto que ingresó es sospechoso. Inténtelo de nuevo. reporte este problema para obtener más ayuda. El código de autenticación que ingrese no coincide con nuestros registros para este número de serie. Inténtelo de nuevo o reporte este problema para obtener más ayuda. Código de autenticación no válido. hex. debe tener 1 o 2 caracteres de largo reporte este problema para obtener más ayuda. El código de autenticación es obligatorio reporte este problema para obtener más ayuda.
Complete el desafío Captcha antes de autenticarse.
Contáctenos para reportar problemas
x
Reportar un problema
Ingrese su nombre completo.
x
Gracias, su problema ha sido enviado; nuestro equipo de productos se comunicará con usted pronto.
Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.