La foto es representativa
Download
Eaton Model 85 Y-Strainer, Y-Strainer, 2"#85 600#THD SSTL W/ 1/32"P SS SCREEN 20M EQ, Cast, Stainless steel, 99 Bar, NPT female thread 2"
| Product Name |
Eaton Model 85 Y-Strainer
|
| Catalog Number |
SY085020ET20A
|
| Product Length/Depth |
95 mm
|
| Product Height |
222 mm
|
| Product Width |
178 mm
|
| Product Weight |
7 kg
|
| Certifications |
CRN Stamp
|
| Configuration |
Y-Strainer
|
| Manufacturing style |
Cast
|
| Number of baskets |
1
|
| Sealing material |
Non-asbestos
|
| Design pressure - max |
99 bar
|
| Connection type (inlet/outlet) |
NPT female thread
|
| Material |
Stainless steel
|
| Connection size (inlet/outlet) |
2"
|