Descargar documento () de 20

UTGX61210P

Plug, without backshell, for 10 male contacts, IP68/69K; UTGX61210P

General specifications

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX61210P
Product Length/Depth
25.5 mm
Product Height
29.7 mm
Product Width
29.7 mm
Product Weight
21 g

Especificaciones del producto

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
10
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
12
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
10
Number of cavity #20
10
Salt spray
500 hour

Exportar especificación del producto

Modelos 3D

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.