Descargar documento () de 20
We make what matters work*

VMVL-9-R3-UNV1-S890

Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 250W HID equivalent, No guard, Glass lens, 9000 lumens, 123 lm/W, Die cast aluminum, No mounting module, Type III, Quick-Clip, 100-277 Vac, 127-250 Vdc, 75W

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-9-R3-UNV1-S890
UPC
662276902442
Product Length/Depth
13 in
Product Height
13.13 in
Product Width
12.75 in
Product Weight
20.8 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Equivalent luminaire
250W HID
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type III
Power factor
> 0.90
Lumens
9000
Wattage
75W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
123
Special features
Quick-Clip
Voltage rating
100-277 Vac, 127-250 Vdc

Exportar especificación del producto