Eaton wall mounted, switched capacitor bank, 480V, 150 kvar, 60 Hz, Integrated Main Breaker
| Product Name |
Eaton LV AutoVAR 300 capacitor bank
|
| Catalog Number |
150MCSR4313M
|
| UPC |
786689779344
|
| Product Length/Depth |
16 in
|
| Product Height |
36 in
|
| Product Width |
36 in
|
| Product Weight |
230 lb
|
| Certifications |
UL 508A
CSA Std. C22.2 No. 190 UL 810 IEEE Std. 18 |
| Product Type |
Capacitor bank
|