Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

193403
Modellcode: XMR-QSA-2-3P+N-S-400

XMR-QSA-2-3P+N-S-400

Allgemeine Spezifikation

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193403
EAN
9010238021051
Product Length/Depth
430 mm
Product Height
180 mm
Product Width
515 mm
Product Weight
12 kg
Compliances
RoHS conform
Product Type
LV switchgear
Model Code
XMR-QSA-2-3P+N-S-400

Delivery program

Model
Other
Color
Other

Technical Data - Mechanical

Material
Other
Suitable for enclosure building height
2000 mm

Additional information

RAL-number
0

Produktspezifikation exportieren