VCP-W OEM Structures and Accessories, Portable lifter crane, Used with: VCP-W 5 and 15 kV switchgear
| Product Name |
Eaton Medium-voltage metal-enclosed load interrupter switchgear
|
| Catalog Number |
1C19086H01
|
| UPC |
786685504803
|
| Product Length/Depth |
46 in
|
| Product Height |
89 in
|
| Product Width |
38 in
|
| Product Weight |
340 lb
|
| Certifications |
UL Listed
|
| Product Type |
Medium-voltage metal-enclosed load interrupter switchgear
|
| Used with |
VCP-W 5 and 15 kV switchgear
|
| Type |
Portable lifter crane
|